DETAILS
    Close

    Extruded Aluminum Brick Vent, 12 In X 8 In, Product # BVE128

    Extruded Aluminum Brick Vent, 12 In X 8 In, Product # BVE128

    • Anodized aluminum construction
    • Built in aluminum mesh insect screen
    • Shipping Type:
      Parcel
    • Return Eligibility:
      Returnable within 60 days of shipment
    $182.00
    In stock 
    28 on Hand
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    • Anodized aluminum construction
    • Built in aluminum mesh insect screen
    • Shipping Type:
      Parcel
    • Return Eligibility:
      Returnable within 60 days of shipment

    Brick vents provide a permanent means of ventilation for crawl spaces, hung ceilings, incinerator rooms, chimney flues, foundations, pipe spaces and corridors. Extruded construction provides a quality finished appearance. A high water stop at the rear and deep overlapping blades with storm stops provide maximum resistance to rain and weather.

    California Residents-

    Prop 65 Warning
    Specifications
    Width
    12 in
    Height
    8 in
    Depth
    4 in
    Weight
    8 lbs
    Frame Material
    Heavy gauge extruded 6063T5 aluminum
    Frame Gauge
    0.125
    Frame Type
    No Flange
    Blade Material
    Heavy gauge extruded 6063T5 aluminum
    Blade Gauge
    0.125
    Shipping Type
    Parcel
    Package Depth
    13 in
    Package Height
    7 in
    Package Weight
    5 lbs
    Package Width
    9 in
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories