Our office will be closed Friday, April 3rd, in observance of the Easter holiday. Orders will resume shipping Monday, April 6th.

  DETAILS
    Close

    Rectangular Connection Hooded Wall Cap, Model WC-18x8, For Models SP/CSP, Product # WC-18X8

    Rectangular Connection Hooded Wall Cap, Model WC-18x8, For Models SP/CSP, Product # WC-18X8

    Hooded wall cap with rectangular duct connection designed for outside wall applications. Constructed of steel with black enamel finish, units feature built-in birdscreen and damper.

    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Non-returnable, customized, or special-order item
    $175.34
    3 Days
    Lead Time 
    Free shipping

    Hooded wall cap with rectangular duct connection designed for outside wall applications. Constructed of steel with black enamel finish, units feature built-in birdscreen and damper.

    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Non-returnable, customized, or special-order item

    Hooded wall cap with rectangular duct connection designed for outside wall applications. Constructed of steel with black enamel finish, units feature built-in birdscreen and damper.

    California Residents-

    Prop 65 Warning
    Specifications
    Weight
    6 lbs
    For Use With
    Model CSP
    Model SP
    Shipping Type
    Parcel
    Package Depth
    13 in
    Package Height
    13 in
    Package Weight
    6 lbs
    Package Width
    21 in
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories