DETAILS
    Close

    Inline Cabinet Fan, Product # CSP-B110-QD, 86-103 CFM

    Inline Cabinet Fan, Product # CSP-B110-QD, 86-103 CFM

    OBSOLETE PRODUCT : Contact Us
    Contact ceilingexhaustfans@greenheck.com for more information & selection assistance.

    • 13.5 x 3.25 inch inlet width x height
    • 6 inch outlet diameter
    • Speed controllable, with up to 30% turndown
    • Shipping Type:
      Parcel
    • Return Eligibility:
      Non-returnable, customized, or special-order item

    • 13.5 x 3.25 inch inlet width x height
    • 6 inch outlet diameter
    • Speed controllable, with up to 30% turndown
    • Shipping Type:
      Parcel
    • Return Eligibility:
      Non-returnable, customized, or special-order item

    Model CSP inline fans are high performance fans designed for exhaust, supply or return air applications where low sound levels are required. Units feature an insulated, galvanized steel housing with a forward-curved wheel. Units are assembled for horizontal discharge but can be field rotated to vertical discharge.

    • Acoustic insulation absorbs sound for quiet operation
    • Vertical electrical access to eliminate drilling holes
    • Large electrical junction box for easy wiring
    • Adjustable mounting brackets for multiple installation conditions
    • Embossed, galvanized steel housing for rigidity
    • Easy access to internal components through access panels
    • Adjustable mounting brackets for various installation conditions
    • Square outlet for quick and easy connections
    • Low profile housing for height restricted areas

    California Residents-

    Prop 65 Warning
    Specifications
    Inlet Width x Height
    13 1/2 x 3 1/4 in
    Outlet Diameter
    6 in
    Height
    7 in
    Depth
    13 7/8 in
    Weight
    10.25 lbs
    Application
    Exhaust General and Clean Air
    Recirculate Air
    Supply Air
    Mounting Position
    Horizontal
    Housing Material
    Galvanized Steel
    Drive Type
    Direct Drive
    Impeller Type
    Centrifugal Wheel
    Impeller Material
    Polypropylene
    Includes
    Access Panel
    Backdraft damper
    Mounting brackets
    Certifications
    AMCA Air
    UL/cUL 507
    Speed Controllable
    Yes
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    Shaded Pole
    Service Factor
    1
    Voltage
    115
    Hertz
    60
    Motor Enclosure
    n/a
    RPM
    950
    Thermal Protection
    AutoOverload
    Nominal Efficiency
    12
    Watts
    8
    Shipping Type
    Parcel
    Package Depth
    15 in
    Package Height
    8 in
    Package Weight
    12 lbs
    Package Width
    16 in
    Warranty Length
    3 Years
    Performance
    CFM Range
    86-103
    FRPM Range
    760-950
    Max. Operating Amps
    1.14
    Ps (in. wg) 0 0.125 0.25 0.375 0.5 0.625 0.75
    80 950 760 CFM 103 100 98 97 96 94 86
    Sones 1.9 2.2 2.4 2.5 2.6 3 3.3
    80
    950
    760
    Ps (in. wg) CFM Sones
    0 103 1.9
    0.125 100 2.2
    0.25 98 2.4
    0.375 97 2.5
    0.5 96 2.6
    0.625 94 3
    0.75 86 3.3
    • Greenheck Fan Corporation certifies that the CSP models shown herein are licensed to bear the AMCA seal.
    • The ratings shown are based on tests and procedures performed in accordance with AMCA Publication 211 and comply with the requirements of the AMCA Certified Ratings Program.
    • The CSP models are not AMCA certified with 50 hertz motors.
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories