DETAILS
    Close

    ASSURE120 Residential Energy Recovery Ventilator, Product # ASSURE-120S-S1

    ASSURE120 Residential Energy Recovery Ventilator, Product # ASSURE-120S-S1

    PRODUCT ALERT : Extended Lead Time
    We are experiencing longer than expected lead times on this equipment.  Please reach out to residentialventilation@greenheck.com for more information.  

    • Swing open junction box cover for quick access to circuit board and DIP switches
    • Washable antimicrobial MERV-6 air filters in exhaust and supply airstreams
    • A convenient hinged door without screws and a removable motor and electronic assembly allow for easy maintenance and service
    • Low profile design for height restriction installations (9 3/4 inch height)
    • Shipping Type:
      Freight
    $903.00
    100 Days
    Lead Time 
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    • Swing open junction box cover for quick access to circuit board and DIP switches
    • Washable antimicrobial MERV-6 air filters in exhaust and supply airstreams
    • A convenient hinged door without screws and a removable motor and electronic assembly allow for easy maintenance and service
    • Low profile design for height restriction installations (9 3/4 inch height)
    • Shipping Type:
      Freight

    The ASSURE120 Energy Recovery Ventilator (ERV) is the perfect compact balanced ventilation solution for single or multi-family installations with limited mechanical space. The low-profile design (9.75” height) simplifies installations in bulkheads and drop ceilings.

    The Total Recovery Core transfers heat and moisture between two cross-flow airstreams without allowing cross contamination. When used for balanced mechanical ventilation in humid environments, the unit helps to reduce air conditioning (AC) energy costs. In colder climates, moisture transfer is reversed. The unit helps to moderate humidity and the core is a highly efficient heat exchanger. The core can be easily removed for cleaning or service.

    • HVI Certified airflow
    • 50-130 CFM operational range with 3 high-speed selections
    • Brackets included for easy ceiling installation
    • Temperature sensor activated frost prevention. Supply air shuts off to defrost core with warm exhaust air at high speed. Condensation lines are not required.
    • 20 gauge pre-painted galvanized steel construction for superior corrosion resistance, insulated to prevent exterior condensation

    California Residents-

    Prop 65 Warning
    Specifications
    Height
    9 3/4 in
    Weight
    34 lbs
    Application
    Energy Recovery Ventilation
    Housing Material
    Galvanized Steel
    Drive Type
    Direct Drive
    Impeller Type
    Centrifugal Wheel
    Includes
    Washable antimicrobial MERV-6 air filters in exhaust and supply airstreams
    Certifications
    Home Ventilating Institute (HVI)
    CSA Certified
    Speed Controllable
    Yes
    Motor Phase
    1
    Voltage
    115
    Hertz
    60
    Motor Included
    Yes
    Shipping Type
    Freight
    Package Depth
    35 in
    Package Height
    27 in
    Package Weight
    160 lbs
    Package Width
    46 in
    Warranty Length
    5 Years
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories