DETAILS
    Close

    Two Speed Switch with Intermittent Mode, Product # 435246

    Two Speed Switch with Intermittent Mode, Product # 435246

    • Shipping Type:
      Parcel
    • Return Eligibility:
      Returnable within 60 days of shipment
    $40.10
    In stock 
    19 on Hand
    Free shipping
    • Shipping Type:
      Parcel
    • Return Eligibility:
      Returnable within 60 days of shipment
    • 2 speed fan setting (LOW / HIGH)
    • Standby setting (fan OFF)
    • 20/40 intermittent mode
    • Compatible with Wireless Timer (Product # 435248)
    • Slim-line design
    • Connect to 3 wire 20 gauge low voltage wire

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    12.5 in
    Width
    5 in
    Height
    2 1/4 in
    Weight
    1 lbs
    Shipping Type
    Parcel
    Package Depth
    14 in
    Package Height
    10 in
    Package Weight
    1.5 lbs
    Package Width
    14 in
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories