DETAILS
    Close

    MERV 6 Filter, 2 Pack, Size 110/120 Product # 485462

    MERV 6 Filter, 2 Pack, Size 110/120 Product # 485462

    • Shipping Type:
      Parcel
    $35.00
    In stock 
    4 on Hand
    Free shipping
    • Shipping Type:
      Parcel

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    12.5 in
    Width
    5 in
    Height
    2 1/4 in
    Weight
    1 lbs
    Package Depth
    14 in
    Package Height
    10 in
    Package Weight
    1.5 lbs
    Package Width
    14 in
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget