DETAILS
    Close

    20/40/60 Minute Wireless Timer, Product # 435248

    20/40/60 Minute Wireless Timer, Product # 435248

    • Shipping Type:
      Parcel
    • Return Eligibility:
      Returnable within 60 days of shipment
    $37.81
    Consult Factory 
    Free shipping
    • Shipping Type:
      Parcel
    • Return Eligibility:
      Returnable within 60 days of shipment

    Initiates high speed ventilation for 20, 40 or 60 minutes. Wirelessly connects to main control for ease of installation, with an approximate range of 40 feet. Pair with the Wireless Repeater (Product # 435249) to extend the range of the timer.

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    12.5 in
    Width
    5 in
    Height
    2 1/4 in
    Weight
    1 lbs
    Shipping Type
    Parcel
    Package Depth
    14 in
    Package Height
    10 in
    Package Weight
    1.5 lbs
    Package Width
    14 in
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories