DETAILS
    Close

    Two Speed Switch with Humidity Sensor, Product # 435245

    Two Speed Switch with Humidity Sensor, Product # 435245

    • Shipping Type:
      Parcel
    • Return Eligibility:
      Returnable within 60 days of shipment
    $43.54
    Consult Factory 
    Free shipping
    • Shipping Type:
      Parcel
    • Return Eligibility:
      Returnable within 60 days of shipment
    • 2 speed fan setting (LOW / HIGH)
    • Standby setting (fan OFF)
    • Electronic Dehumidistat
    • Compatible with Wireless Timer (435248)
    • Slim-line design
    • Connect to 3 wire 20 gauge low voltage wire

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    12.5 in
    Width
    5 in
    Height
    2 1/4 in
    Weight
    1 lbs
    Shipping Type
    Parcel
    Package Depth
    14 in
    Package Height
    10 in
    Package Weight
    1.5 lbs
    Package Width
    14 in
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories