DETAILS
    Close

    20/40/60 Minute Timer, Product # 435247

    20/40/60 Minute Timer, Product # 435247

    • Shipping Type:
      Parcel
    $27.88
    3 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel

    Initiates high speed ventilation for 20, 40 or 60 minutes. 3 wire connection.

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    12.5 in
    Width
    5 in
    Height
    2 1/4 in
    Weight
    1 lbs
    Package Depth
    14 in
    Package Height
    10 in
    Package Weight
    1.5 lbs
    Package Width
    14 in
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget