DETAILS
    Close

    Dual intake and Exhaust Hood, White, Product # 435250

    Dual intake and Exhaust Hood, White, Product # 435250

    • Shipping Type:
      Parcel
    • Units:
      EA
    $131.77
    In stock 
    12 on Hand
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    Features a 5-inch Dual Hood. Ideal for space constrained ERV applications, with only one 6-inch opening required for intake/exhaust.

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    12.5 in
    Width
    5 in
    Height
    2 1/4 in
    Weight
    1 lbs
    Package Depth
    14 in
    Package Height
    10 in
    Package Weight
    1.5 lbs
    Package Width
    14 in
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories