DETAILS
    Close

    SYNC180 Energy Recovery Ventilator with Fault Indicator Display (FID), Product # SYNC-180SCEF-S1

    SYNC180 Energy Recovery Ventilator with Fault Indicator Display (FID), Product # SYNC-180SCEF-S1

    PRODUCT ALERT : Extended Lead Time
    We are experiencing longer than expected lead times on this equipment. Please reach out to residentialventilation@greenheck.com for more information.

    • Low profile design for height restriction installations (10 inch height)
    • Best-in-class core efficiency with a Sensible Recovery Efficiency (SRE) of 84%
    • Cold-weather certified for year-round operation
    • Exclusive: Precision Balancing to dial in precise airflow to meet code when paired with the PrecisionSYNC Controller (#435244)
    • Features Fault Indicator Display (FID), which is Title 24 Compliant
    • Shipping Type:
      Freight
    $1,625.00
    100 Days
    Lead Time 
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    • Low profile design for height restriction installations (10 inch height)
    • Best-in-class core efficiency with a Sensible Recovery Efficiency (SRE) of 84%
    • Cold-weather certified for year-round operation
    • Exclusive: Precision Balancing to dial in precise airflow to meet code when paired with the PrecisionSYNC Controller (#435244)
    • Features Fault Indicator Display (FID), which is Title 24 Compliant
    • Shipping Type:
      Freight

    The SYNC180 Energy Recovery Ventilator (ERV) is a cold-weather certified, high-efficiency, balanced ventilation solution featuring both a Fault Indicator Display capable of displaying error codes for faults which impact operation of the system and Precision Balancing. When paired with the PrecisionSYNC Controller, you can measure the maximum airflow capacity of the installation and dial in precise airflow based on design and code requirements.

    The Total Recovery Core transfers heat and moisture between two cross-flow airstreams without allowing cross contamination. When used for balanced mechanical ventilation in humid environments, the unit helps to reduce air conditioning (AC) energy costs. In colder climates, moisture transfer is reversed. The unit helps to moderate humidity and the core is a highly efficient heat exchanger. The core can be easily removed for cleaning or service.

    • 75-200 CFM operational range with 3 high-speed selections
    • Each airstream has an independent centrifugal blower with EC motor and multiple fan speed operations
    • HVI Certified airflow
    • Temperature sensor activated frost prevention. Supply air shuts off to defrost core with warm exhaust air at high speed. Condensation lines are not required
    • A convenient hinged door without screws and a removable motor and electronic assembly allow for easy maintenance and service
    • Swing open junction box cover for quick access to circuit board and DIP switches
    • Brackets included for easy ceiling install
    • 20 gauge pre-painted galvanized steel construction for superior corrosion resistance, insulated to prevent exterior condensation

    California Residents-

    Prop 65 Warning
    Specifications
    Height
    10 in
    Weight
    42 lbs
    Application
    Energy Recovery Ventilation
    Housing Material
    Galvanized Steel
    Drive Type
    Direct Drive
    Impeller Type
    Centrifugal Wheel
    Includes
    Washable antimicrobial MERV-6 air filters in exhaust and supply airstreams
    Certifications
    Home Ventilating Institute (HVI)
    CSA Certified
    Speed Controllable
    Yes
    Motor Phase
    1
    Voltage
    115
    Hertz
    60
    Motor Included
    Yes
    Shipping Type
    Freight
    Package Depth
    35 in
    Package Height
    27 in
    Package Weight
    160 lbs
    Package Width
    46 in
    Warranty Length
    5 Years
    Performance
    Documents
    Videos
    Drawings

    Drawings Search

    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories