Our office will be closed Friday, April 3rd, in observance of the Easter holiday. Orders will resume shipping Monday, April 6th.

  DETAILS
    Close

    Inline Cabinet Fan, Product # CSP-A700-VG-QD, 100-801 CFM

    Inline Cabinet Fan, Product # CSP-A700-VG-QD, 100-801 CFM

    • 22.625 x 10.5 inch inlet width x height
    • 19.5 x 8 inch outlet width x height
    • Energy-efficient, speed controllable, Vari-green® motor
    • Shipping Type:
      Parcel
    • Return Eligibility:
      Returnable within 60 days of shipment
    $1,350.00
    In stock 
    180 on Hand
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    • 22.625 x 10.5 inch inlet width x height
    • 19.5 x 8 inch outlet width x height
    • Energy-efficient, speed controllable, Vari-green® motor
    • Shipping Type:
      Parcel
    • Return Eligibility:
      Returnable within 60 days of shipment

    Model CSP inline fans are high performance fans designed for exhaust, supply or return air applications where low sound levels are required. Units feature an insulated, galvanized steel housing with a forward-curved wheel. Units are assembled for horizontal discharge but can be field rotated to vertical discharge.

    • Acoustic insulation absorbs sound for quiet operation
    • Vertical electrical access to eliminate drilling holes
    • Large electrical junction box for easy wiring
    • Adjustable mounting brackets for multiple installation conditions
    • Embossed, galvanized steel housing for rigidity
    • Easy access to internal components through access panels
    • Adjustable mounting brackets for various installation conditions
    • Square outlet for quick and easy connections

    California Residents-

    Prop 65 Warning
    Specifications
    Inlet Width x Height
    22 5/8 x 10 1/2 in
    Outlet Width x Height
    19 1/2 x 8 in
    Width
    23 5/8 in
    Height
    11 5/8 in
    Depth
    11 5/8 in
    Weight
    39 lbs
    Application
    Exhaust General and Clean Air
    Recirculate Air
    Supply Air
    Mounting Position
    Horizontal
    Housing Material
    Galvanized Steel
    Drive Type
    Direct Drive
    Impeller Type
    Centrifugal Wheel
    Impeller Material
    Polypropylene
    Includes
    Access Panel
    Backdraft damper
    Mounting brackets
    Certifications
    AMCA Air
    UL/cUL 507
    Speed Controllable
    Yes
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    BrushlessDC
    Motor Enclosure
    n/a
    Thermal Protection
    OneShot
    Shipping Type
    Parcel
    Package Depth
    15 in
    Package Height
    13 in
    Package Weight
    39 lbs
    Package Width
    27 in
    Warranty Length
    3 Years
    Performance
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories