DETAILS
    Close

    Vari-Green Constant Pressure Control, Integral Transducer with 2 Room Probes, Product # 872984

    Vari-Green Constant Pressure Control, Integral Transducer with 2 Room Probes, Product # 872984

    • 2-line, backlit display
    • Dedicated airflow control mode
    • Integral pressure transducer maintains compact form
    • NEMA-4 enclosure on all components
    • Pressure range of +/- 1.0 inch wg
    • Intended for use with Greenheck's Vari-Green motor and Vari-Green Drive
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Returnable within 60 days of shipment
    $1,571.81
    In stock 
    1 on Hand
    Free shipping

    • 2-line, backlit display
    • Dedicated airflow control mode
    • Integral pressure transducer maintains compact form
    • NEMA-4 enclosure on all components
    • Pressure range of +/- 1.0 inch wg
    • Intended for use with Greenheck's Vari-Green motor and Vari-Green Drive
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Returnable within 60 days of shipment

    The Constant Pressure Control can be used to monitor static pressure in a system, automatically adjusting the fan speed to maintain a desired static pressure. This control reduces energy consumption not only by reducing the speed and the energy used by the fan, but will also reduce the amount of conditioned air that is exhausted. Recommended for use in multi-family structures, hotels and schools where demand control ventilation applications exist.

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    9.5 in
    Width
    5 in
    Height
    3 in
    Depth
    2 1/2 in
    Weight
    1.4 lbs
    Includes
    (2) Room static probes
    Vari-Green pressure control with integral pressure transducer
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories