DETAILS
    Close

    Bathroom Exhaust Fan, Product # SP-110-VG-QD

    Bathroom Exhaust Fan, Product # SP-110-VG-QD

    OBSOLETE PRODUCT : Replacement Available
    Closest replacement unit options are listed below. Please review specs and sizes to determine the best replacement option.

    Contact ceilingexhaustfans@greenheck.com for additional information.

    • ENERGY STAR rated
    • EC motor
    • Designer grille included
    • Shipping Type:
      Parcel
    • Return Eligibility:
      Non-returnable, customized, or special-order item

    • ENERGY STAR rated
    • EC motor
    • Designer grille included
    • Shipping Type:
      Parcel
    • Return Eligibility:
      Non-returnable, customized, or special-order item

    Following is the list of replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    SP-AP0511W
    Bathroom Exhaust Fan, Product # SP-AP0511W, 30-110 CFM SP-AP $224.00 EA $224.00 Consult Factory

    SP-AP0511W-1
    Bathroom Exhaust Fan, Product # SP-AP0511W-1, 30-110 CFM SP-AP $224.00
    EA $224.00 Consult Factory

    Model SP-110-VG-QD is an ENERGY STAR® certified bathroom exhaust fan, utilizing an EC motor resulting in increased energy efficiency. Using 70% less energy than a standard fan, this bathroom fan quietly ventilates your space while saving on energy costs. The SP-110-VG-QD operates at a constant CFM up to 0.25 in. wg. and provides continuous or intermittent ventilation while maintaining extremely low sound levels.

    Vari-Green Motor

    Greenheck’s Vari-Green (VG) Electronically Commutated (EC) motor combines motor technology, controllability and energy-efficiency into one single low maintenance unit and is the industry's first fully controllable motor. The EC motor operates on AC power that is converted to DC – providing more efficient motor operation as compared to an AC operation. The controllability of the Vari-Green motor allows communication compatibility with a variable volume system. This allows speed adjustment of the motor to meet the needs of the system to exhaust air as needed and reduce overexhausting conditioned air.

    About ENERGY STAR®

    ENERGY STAR® is a market-based partnership formed to reduce greenhouse gas emissions through energy efficiency and make it easier for consumers to identify energy-efficient products that offer savings, performance, features, and comfort.

    To earn the ENERGY STAR label, products must meet strict energy efficient standards set by the U.S. Environmental Protection Agency (EPA) for energy consumption, air and sound performance.

    California Residents-

    Prop 65 Warning
    Specifications
    Grille Length x Width
    14 x 13 in
    Outlet Diameter
    6 in
    Height
    7 5/8 in
    Depth
    11 3/8 in
    Weight
    12 lbs
    Application
    Exhaust General and Clean Air
    Bathroom Exhaust
    Mounting Position
    Horizontal
    Housing Material
    Galvanized Steel
    Drive Type
    Direct Drive
    Impeller Type
    Centrifugal Wheel
    Impeller Material
    Polypropylene
    Includes
    Backdraft damper
    EC motor.
    Mounting brackets
    Certifications
    AMCA Air & Sound
    UL/cUL 507
    Speed Controllable
    Yes
    Motor Phase
    1
    Voltage
    115
    Watts
    8.4
    Shipping Type
    Parcel
    Package Depth
    14 in
    Package Height
    12 in
    Package Weight
    12 lbs
    Package Width
    15 in
    Features
    EC Motor
    ENERGY STAR® Rated
    Warranty Length
    3 Years
    Performance
    CFM Range
    28-110
    FRPM Range
    700-940
    Max. Operating Amps
    0.2
    Ps (in. wg) 0 0.125 0.25 0.375 0.5 0.625
    8.4 940 700 CFM 110 110 109 100 62 28
    Sones <0.3 <0.3 1.4 2.3 3 3.6
    8.4
    940
    700
    Ps (in. wg) CFM Sones
    0 110 <0.3
    0.125 110 <0.3
    0.25 109 1.4
    0.375 100 2.3
    0.5 62 3
    0.625 28 3.6
    • Greenheck Fan Corporation certifies that the SP models shown herein are licensed to bear the AMCA seal.
    • The ratings shown are based on tests and procedures performed in accordance with AMCA Publication 211 and AMCA Publication 311 and comply with the requirements of the AMCA Certified Ratings Program.
    • The SP models are not AMCA certified with 50 hertz motors.
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories