DETAILS
    Close

    Ceiling Radiation Damper, For Models SP-80 and SP-110, Product # 435096

    Ceiling Radiation Damper, For Models SP-80 and SP-110, Product # 435096

    The SP Ceiling Radiation damper protects fire rated ceilings and effectively blocks the spread of heat and flames through the building's ventilation system. This damper is UL Classified; rated at three to four hours fire resistance.

    • Shipping Type:
      Parcel
    • Return Eligibility:
      Returnable within 60 days of shipment
    $149.00
    In stock 
    73 on Hand
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    The SP Ceiling Radiation damper protects fire rated ceilings and effectively blocks the spread of heat and flames through the building's ventilation system. This damper is UL Classified; rated at three to four hours fire resistance.

    • Shipping Type:
      Parcel
    • Return Eligibility:
      Returnable within 60 days of shipment

    The SP Ceiling Radiation damper protects fire rated ceilings and effectively blocks the spread of heat and flames through the building's ventilation system. This damper is UL Classified; rated at three to four hours fire resistance.

    California Residents-

    Prop 65 Warning
    Specifications
    Weight
    3 lbs
    For Use With
    Model SP-80. Model SP-110
    Blade Style
    Curtain
    Closure Type
    Fusible link
    Shipping Type
    Parcel
    Package Depth
    14 in
    Package Height
    10 in
    Package Weight
    5 lbs
    Package Width
    14 in
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories