Our office will be closed Friday, April 3rd, in observance of the Easter holiday. Orders will resume shipping Monday, April 6th.

  DETAILS
    Close

    Inline Cabinet Fan, Product # CSP-A780-QD, 527-813 CFM

    Inline Cabinet Fan, Product # CSP-A780-QD, 527-813 CFM

    • 16.875 x 13.25 inch inlet width x height
    • 10 x 8 inch outlet width x height
    • Speed controllable, with up to 30% turndown
    • Shipping Type:
      Parcel
    • Return Eligibility:
      Returnable within 60 days of shipment
    $703.00
    In stock 
    158 on Hand
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    • 16.875 x 13.25 inch inlet width x height
    • 10 x 8 inch outlet width x height
    • Speed controllable, with up to 30% turndown
    • Shipping Type:
      Parcel
    • Return Eligibility:
      Returnable within 60 days of shipment

    Model CSP inline fans are high performance fans designed for exhaust, supply or return air applications where low sound levels are required. Units feature an insulated, galvanized steel housing with a forward-curved wheel. Units are assembled for horizontal discharge but can be field rotated to vertical discharge.

    • Acoustic insulation absorbs sound for quiet operation
    • Vertical electrical access to eliminate drilling holes
    • Large electrical junction box for easy wiring
    • Adjustable mounting brackets for multiple installation conditions
    • Embossed, galvanized steel housing for rigidity
    • Easy access to internal components through access panels
    • Adjustable mounting brackets for various installation conditions
    • Square outlet for quick and easy connections

    California Residents-

    Prop 65 Warning
    Specifications
    Inlet Width x Height
    16 7/8 x 13 1/4 in
    Outlet Width x Height
    10 x 8 in
    Height
    14 1/2 in
    Depth
    14 3/8 in
    Weight
    36 lbs
    Application
    Exhaust General and Clean Air
    Recirculate Air
    Supply Air
    Mounting Position
    Horizontal
    Housing Material
    Galvanized Steel
    Drive Type
    Direct Drive
    Impeller Type
    Centrifugal Wheel
    Impeller Material
    Polypropylene
    Includes
    Access Panel
    Backdraft damper
    Mounting brackets
    Certifications
    AMCA Air
    UL/cUL 507
    Speed Controllable
    Yes
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    PSC
    Service Factor
    1
    Voltage
    115
    Hertz
    60
    Motor Enclosure
    n/a
    RPM
    1600
    Thermal Protection
    AutoOverload
    Nominal Efficiency
    55
    Watts
    348
    Shipping Type
    Parcel
    Package Depth
    18 in
    Package Height
    16 in
    Package Weight
    40 lbs
    Package Width
    22 in
    Warranty Length
    3 Years
    Performance
    CFM Range
    527-813
    FRPM Range
    1280-1600
    Max. Operating Amps
    3.77
    Ps (in. wg) 0 0.125 0.25 0.375 0.5 0.625 0.75 0.875 1
    496 1600 1280 CFM 813 777 742 707 672 638 603 567 527
    Sones 3.8 3.6 3.7 3.7 2.8 3.5 3.8 4 4.3
    496
    1600
    1280
    Ps (in. wg) CFM Sones
    0 813 3.8
    0.125 777 3.6
    0.25 742 3.7
    0.375 707 3.7
    0.5 672 2.8
    0.625 638 3.5
    0.75 603 3.8
    0.875 567 4
    1 527 4.3
    • Greenheck Fan Corporation certifies that the CSP models shown herein are licensed to bear the AMCA seal.
    • The ratings shown are based on tests and procedures performed in accordance with AMCA Publication 211 and comply with the requirements of the AMCA Certified Ratings Program.
    • The CSP models are not AMCA certified with 50 hertz motors.
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories