- AMCA licensed for FEI, Air & Sound Performance (8)
- Built in accordance to IMC 505 (1)
- Built in accordance to IMC 507 (1)
- Built in accordance to NFPA 96 and IMC 507 (4)
- California State Fire Marshal (Listing # 3230-0981: 0113) (2)
- Complies with IECC C403.2.8 (1)
- Complies with IMC 507.1.1 (4)
- Complies with UL 507 Standard for Electric Fans (1)
- Florida Building Code (1)
- Florida Product Approval (1)
- HCAI Seismic Certification available on select sizes and configurations (2)
- HCAI Seismic Certified (3)
- High Temp (2)
- High Wind and Hurricane (6)
- Integral Fire System Listed Per UL 300A (1)
- ISO 9001:2000 and ISO 14001:2004 certified (1)
- Listed to UL 710 (2)
- Notice Of Acceptance (NOA High Wind) (1)
- NSF Certified – Standard 2 (7)
- Seismic (6)
- Texas Department of Insurance (1)
- UL 555S (Listing # R13317) (2)
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
- UL/cUL Listed for Electrical (UL/cUL 705) (2)
- UL/cUL Listed for Electrical (UL/cUL 705) and Grease Exhaust (UL/cUL 762) (1)
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
- International Building Code (IBC) (2)
- Meets requirements of NFPA 17A (5)
- Meets requirements of NFPA 96 (5)
- National Electrical Code (NEC) (2)
- National Fire Protection Association (NFPA 90A, 92, 101 and 105) (2)
- NEMA (2)
- New York City Department of Buildings (MEA) (5)
- NFPA 96 (3)