Auto Scrubber
The Auto Scrubber cleans not only the inside of the exhaust plenum, but filters too.
- For use with Greenheck filters that include baffle, Grease-X-TractorTM and Grease GrabberTM
- Easy maintenance (no tool access panels)
- Can connect to a variety of building automation systems
- Compatible with several Greenheck control systems
Certifications:
Built in accordance to NFPA 96 and IMC 507
Listed to UL 710
NSF Certified – Standard 2