Experience Best-In-Class Product Selection with:

eCAPSeCAPS

Vektor-MH

The Vektor-MH utilizes an inline, efficient mixed flow fan and conical nozzle, maximizing effective plume height. The Vektor-MH is available in belt or direct drive arrangements. The unit has a bifurcated housing, allowing safe, easy access to all drive components. There are several configurations with up to six fans on a single plenum.

  • 2,000 to 47,000 cfm per fan
  • Up to 11 in. wg
  • Spark C or B resistant construction

Certifications:

UL/cUL Listed for Electrical (UL/cUL 705)

AMCA licensed for FEI, Air & Sound Performance