Vektor-H
The Vektor-H utilizes a direct or belt-driven, tubular centrifugal fan with an efficient conical nozzle designed to propel fumes safely away from the building. These fans can be configured in single, double or triple fan systems.
- 500 to 26,000 cfm per fan
- Up to 4 in. wg
- Spark B resistant construction standard
Certifications:
Florida Building Code
Florida Product Approval
Notice Of Acceptance (NOA High Wind)
Texas Department of Insurance
UL/cUL Listed for Electrical (UL/cUL 705) and Grease Exhaust (UL/cUL 762)
AMCA licensed for FEI, Air & Sound Performance
HCAI Seismic Certified
- Options and Accessories
- Catalogs
-
Instruction Manuals
- Models Vektor-H and Vektor-HS (#469003 IOM)
- Vektor-H Nozzle to Stack to Fan Fastener Kit (#1016012 IOM)
- Vektor-H NOA Installation Guide (#484316 IOM)
- Vektor-H Series Fan to Plenum Fastener Kit (#1016013 IOM)
- Vektor-ERS Fastener Kit – Interior Section of Modular Roof Curb (#1032090 IOM)
- Vektor System Controls (#483903 IOM)
- Vektor System Controls v1.20 (#486121 IOM)
- Sure-Aire Electronics (#1021624 IOM)
- Specifications
-
Drawings
-
STATIC MODEL DOWNLOAD3D CAD2D CAD
Vektor-H
-
- Application Information
- Videos
- Other Product Information
- Warranty