GB
Use this belt drive centrifugal roof exhaust fan for general clean air applications where the air discharge is downward, toward the roof surface. The GB features a spun aluminum housing..
- 70 to 44700 cfm
- Up to 3.25 in. wg.
Certifications:
High Wind and Hurricane
Seismic
UL/cUL 705
AMCA licensed for FEI & Air Performance
UL/cUL 705 Listed - Supplement SD - "Power Ventilators for Smoke Control Systems" (Formerly UL Smoke)
- Catalogs
- Instruction Manuals
- Specifications
-
Drawings
-
STATIC MODEL DOWNLOAD3D CAD2D CADGB
-