SQ Centrifugal
Model SQ is a direct drive square centrifugal inline fan designed for intake, exhaust, return or make-up air applications where space is a major issue. Units feature a galvanized steel housing and backward-inclined wheel.
- 40 to 5,025 cfm
- Up to 2.0 in. wg
Certifications:
UL/cUL 705
AMCA licensed for FEI, Air & Sound Performance
HCAI Seismic Certification available on select sizes and configurations
SASO
- Catalogs
-
Instruction Manuals
- Quick Start Guide Filtration and Duct Adaptor (#485551 IOM)
- Quick Start Guide Outdoor Cover (#485552 IOM)
- Quick Start Guide Side Discharge (#485776 IOM)
- Models SQ and BSQ (#472058 IOM)
- Quick Start Guide Isolator Mounting (#469092 IOM)
- Quick Start Guide Balance Dial Kit (#487987 IOM)
- Vari-Green Control - Indoor Air Quality - Temp/Humidity (#475573 IOM)
- Vari-Green Control - Indoor Air Quality - VOC (#475407 IOM)
- Vari-Green Control - Universal Assemblies (#475699 IOM)
- Vari-Green Motor and Controls (#473681 IOM)
- Specifications
-
Drawings
-
STATIC MODEL DOWNLOAD3D CAD2D CAD
SQ Centrifugal
-
- Application Information
- Videos
- Other Product Information
- Warranty
- Project Profiles