BSQ
Model BSQ is a belt drive square centrifugal inline fan designed for intake, exhaust, return or make-up air applications where space is a major issue. Units feature a galvanized steel housing and aluminum backward-inclined wheel.
- 60 to 27,700 cfm
- Up to 4.0 in. wg.
Certifications:
UL/cUL 705
AMCA licensed for FEI, Air & Sound Performance
HCAI Seismic Certification available on select sizes and configurations
SASO
- Catalogs
- Instruction Manuals
- Specifications
-
Drawings
-
STATIC MODEL DOWNLOAD3D CAD2D CAD
BSQ
-
- Application Information
- Videos
- Other Product Information
- Warranty
- Project Profiles