CUBE-WALL
Use this belt drive centrifugal roof or wall mounted fan for exhausting contaminated or grease laden air. With a single piece, continuously welded, spun aluminum housing, exhaust air is discharged away from the mounting surface.
- 375 to 14,700 cfm
- Up to 5 in. wg.