DGX
Model DGX is a highly configurable direct gas-fired heating and cooling system engineered for maximum application flexibility. Its modular platform supports a wide range of configurations, including constant volume, 100% outdoor air, recirculation, and VAV airflow arrangements.
The DGX can be equipped with forward-curved, backward-curved, or mixed-flow plenum supply fans, available in either belt-driven or direct-drive configurations, allowing performance and efficiency to be matched precisely to project requirements.
- Catalogs
-
Instruction Manuals
- IOM # 486959 - Packaged DX Module (R-454B)
- Quick Start Guide #485292 - DG MUA 120 Honeywell Pilot with Micro
- Quick Start Guide #485925 - DG MUA 24 Baso Pilot with Micro
- Quick Start Guide #485927 - DG MUA 120 Baso Pilot with Micro
- Quick Start Guide #694984 - DG MUA Pilot Ignition
- Quick Start Guide #914008 - DG MUA 24 Baso Terminal Strip
- IOM #482886 - Models DG, DGX, TSU and VSU
- Quick Start Guide - 120 Baso Terminal Strip
- Specifications
- Videos
- Other Product Information
- Warranty