CUBE
Use this belt drive centrifugal roof or wall mounted fan for exhausting contaminated or grease laden air. With a single piece, continuously welded, spun aluminum housing, exhaust air is discharged away from the mounting surface.
- 180 to 30,000 cfm
- Up to 5.0 in. wg.
Certifications:
High Temp
High Wind and Hurricane
Seismic
UL/cUL 705
AMCA licensed for FEI & Air Performance
UL/cUL 705 Listed - Supplement SC - "Power Ventilators for Restaurant Exh. Appliances" (Formerly UL 762)
UL/cUL 705 Listed - Supplement SD - "Power Ventilators for Smoke Control Systems" (Formerly UL Smoke)
-
Catalogs
- Series C Roof Upblast and Sidewall Centrifugal Exhaust Fans (Models CUE, CW, CUBE, CWB, CUBE-HP, CWB-HP, CUBE-XP)
- Series C Performance Data
- Series C Roof Upblast and Sidewall Centrifugal Exhaust Fans (Models CUE, CW, CUBE, CWB, CUBE-HP, CWB-HP, CUBE-XP) (Spanish Version)
- Corporate / All Products Catalog
-
Instruction Manuals
- Birdscreen Kit (#486001 IOM)
- Bracket Hinge Kit (#485064 IOM)
- Clean-Out Port Kit
- Fan Monitoring System (#479585 IOM)
- Grease Trap Installation (#476370 IOM)
- Hinge Kit Sizes 075-203 (#462866 IOM)
- Hinge Kit Sizes 220-540 (#462865 IOM)
- Hinged Curb Latch Kit (#481944 IOM)
- Model CUE/CUBE (#471560 IOM)
- Sidewall Bracket Hinge Kit (#481937 IOM)
- Sidewall Grease Kit (#481936 IOM)
- Variable Frequency Drive (VFD) and Control Packages (#1016626 IOM)
- Vari-Green Drive (#481200 IOM)
- Wall Bracket (#483966 IOM)
- Windband Extension (#484522 IOM)
- Specifications
-
Drawings
-
STATIC MODEL DOWNLOAD3D CAD2D CAD
CUBE
-
- Application Information
- Videos
- Other Product Information
- Warranty
- Project Profiles