DETAILS
    Close

    Centrifugal Upblast Exhaust Fan, Product # CUBE-100-4119GQD, 861-1413 CFM

    Centrifugal Upblast Exhaust Fan, Product # CUBE-100-4119GQD, 861-1413 CFM

    • 19 x 19 inch base with prepunched mounting holes for easy attachment to roof curb
    • Roof or wall mountable
    • 15.5 x 15.5 inch recommended roof opening
    • Shipping Type:
      Freight
    $1,553.00
    In stock 
    4 on Hand
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    • 19 x 19 inch base with prepunched mounting holes for easy attachment to roof curb
    • Roof or wall mountable
    • 15.5 x 15.5 inch recommended roof opening
    • Shipping Type:
      Freight

    Model CUBE is an aluminum exhaust fan specifically designed for roof or sidewall mounted applications where contaminated or grease laden exhaust air can be discharged directly upward, away from the roof or wall surface. The fans feature a one piece windband continuously welded to curb cap and double studded isolators for true vibration isolation. Ideal for new installations or for retrofit, replacement applications. Curb adapters and reducers available to eliminate the need to field fabricate transitions when there is an existing roof curb.

    • Centrifugal wheel provides high-efficiency and minimal sound
    • One-piece aluminum windband with rolled bead provides extra rigidity
    • Cooling fins located on top of fan wheel draw outside air through a large breather tube directly into the motor compartment extending motor life
    • Windband is continually welded to the curb cap and drain trough for leakproof construction
    • Machine cast pulleys are adjustable for final system balancing
    • Permanent embossed aluminum nameplate for exact model and serial number identification

    Similar to:

    1. Soler & Palau STXB-10

    California Residents-

    Prop 65 Warning
    Specifications
    Base/Panel Length X Width
    19 x 19 in
    Curb Cap Size
    19 in
    Impeller Diameter
    11 3/8 in
    Roof Opening Width x Roof Opening Length
    15 1/2 x 15 1/2 in
    Base Height
    1 3/4 in
    Damper Width x Damper Height
    12 x 12 in
    Bearing Size
    3/4 in
    Height
    28 1/4 in
    Weight
    64 lbs
    Overall Diameter
    24 7/8 in
    Application
    Exhaust General and Clean Air
    Exhaust Grease-Laden Air
    Housing Material
    Spun Aluminum
    Drive Type
    Belt Drive
    Impeller Type
    Centrifugal Wheel
    Impeller Material
    Aluminum
    Includes
    Assembled drive package
    Disconnect switch
    Certifications
    AMCA Sound & Air
    UL/cUL 705 Listed - Supplement SC - "Power Ventilators for Restaurant Exh. Appliances" (Formerly UL 762)
    Drive Package Description
    Motor and drives assembled
    Required Accessory
    Roof curb for new roof installations
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    NEMA
    Service Factor
    1.35
    Voltage
    115
    HP
    1/4
    Hertz
    60
    Motor Enclosure
    Open Drip Proof
    RPM
    1800
    Thermal Protection
    AutoOverload
    Nominal Efficiency
    75
    NEMA Frame Size
    48
    Shipping Type
    Freight
    Package Depth
    31 in
    Package Height
    32 in
    Package Weight
    64 lbs
    Package Width
    31 in
    Warranty Length
    1 Year
    Performance
    CFM Range
    861-1413
    FRPM Range
    1200-1660
    Ps (in. wg) 0 0.125 0.25 0.375 0.5 0.625 0.75 0.875 1
    1/4 0.26 1660 1200 CFM 1413 1365 1313 1251 1189 1125 1056 974 861
    Sones 12.7 12.3 12 11.6 11.3 10.8 10.2 9.6 9.4
    Bhp 0.22 0.23 0.24 0.25 0.26 0.26 0.26 0.26 0.25
    1/4
    0.26
    1660
    1200
    Ps (in. wg) CFM Sones Bhp
    0 1413 12.7 0.22
    0.125 1365 12.3 0.23
    0.25 1313 12 0.24
    0.375 1251 11.6 0.25
    0.5 1189 11.3 0.26
    0.625 1125 10.8 0.26
    0.75 1056 10.2 0.26
    0.875 974 9.6 0.26
    1 861 9.4 0.25
    • Greenheck Fan Corporation certifies that the model shown herein is licensed to bear the AMCA Seal.
    • The ratings shown are based on tests and procedures performed in accordance with AMCA Publication 211 and AMCA Publication 311 and comply with the requirements of the AMCA Certified Ratings Program.
    • Performance certified is for installation type A: Free inlet, Free outlet.
    • Power rating (BHP/kW) includes transmission losses.
    • Performance ratings do not include the effects of appurtenances (accessories).
    • The sound ratings shown are loudness values in fan sones at 5 ft. (1.5 m) in a hemispherical free field calculated per AMCA Standard 301. Values shown are for installation type A: free inlet hemispherical sone levels.
    Videos

    Common methods for tensioning a rooftop exhaust fan belt

    Centering a wheel on a spun aluminum rooftop exhaust fan

    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget