DETAILS
    Close

    Roof Curb for 19 In. Square Base, for High Wind Applications, 24 In. High, Product # GPF-19-G24

    Roof Curb for 19 In. Square Base, for High Wind Applications, 24 In. High, Product # GPF-19-G24

    • Designed to fit 19" roof curb cap
    • 2-inch mounting flange
    • Rigid, fiberglass insulation
    • Welded, straight-sided construction
    • Shipping Type:
      Parcel
    • Return Eligibility:
      Returnable within 60 days of shipment
    $394.00
    In stock 
    4 on Hand
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    • Designed to fit 19" roof curb cap
    • 2-inch mounting flange
    • Rigid, fiberglass insulation
    • Welded, straight-sided construction
    • Shipping Type:
      Parcel
    • Return Eligibility:
      Returnable within 60 days of shipment

    Model GPF roof curbs are designed for high wind applications and flat roof installations. Constructed of heavy gauge galvanized steel and fully formed on three sides with a single, fully welded seam.

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    17.5 in
    Width
    17 1/2 in
    Height
    24 in
    Weight
    37 lbs
    Flashing Flange
    2 in
    Application
    Flat Roofs
    High Wind
    For Use With
    19" roof curb caps
    Construction Material
    Galvanized Steel
    Shipping Type
    Parcel
    Package Depth
    28 in
    Package Height
    25 in
    Package Weight
    34 lbs
    Package Width
    37 in
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories