DETAILS
    Close

    Ceiling Exhaust Fan, Product # SP-A900-QD, 701-955 CFM

    Ceiling Exhaust Fan, Product # SP-A900-QD, 701-955 CFM

    • Acoustic insulation absorbs sound ensuring quiet operation
    • Spring loaded aluminum backdraft damper eliminates rattling
    • External electrical access reduces installation time
    • Speed controllable
    • Designer grille included
    • Shipping Type:
      Parcel
    $971.00
    In stock 
    23 on Hand
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    • Acoustic insulation absorbs sound ensuring quiet operation
    • Spring loaded aluminum backdraft damper eliminates rattling
    • External electrical access reduces installation time
    • Speed controllable
    • Designer grille included
    • Shipping Type:
      Parcel

    Model SP-A direct drive, ceiling mounted fan is designed to provide the lowest sounds levels for bathroom exhaust. Units feature an insulated housing and are ideal for residential, multi-family or hotel applications.

    Replaces Greenheck model(s):

    SP-160, SP-260, SP-60

    California Residents-

    Prop 65 Warning
    Specifications
    Grille Length x Width
    25 x 16 3/8 in
    Outlet Width x Height
    17 7/16 x 8 in
    Height
    14 1/2 in
    Depth
    23 3/4 in
    Weight
    56 lbs
    Application
    Exhaust General and Clean Air
    Mounting Position
    Horizontal
    Housing Material
    Galvanized Steel
    Drive Type
    Direct Drive
    Impeller Type
    Centrifugal Wheel
    Impeller Material
    Polypropylene
    Includes
    Backdraft damper
    Mounting brackets
    Certifications
    AMCA Air & Sound
    UL/cUL 507
    Speed Controllable
    Yes
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    Shaded Pole
    Service Factor
    1
    Voltage
    115
    Hertz
    60
    Motor Enclosure
    n/a
    RPM
    1050
    Thermal Protection
    AutoOverload
    Nominal Efficiency
    36
    Watts
    93
    Shipping Type
    Parcel
    Package Depth
    18 in
    Package Height
    16 in
    Package Weight
    54 lbs
    Package Width
    27 in
    Warranty Length
    3 Years
    Performance
    CFM Range
    701-955
    FRPM Range
    760-950
    Max. Operating Amps
    4
    Ps (in. wg) 0 0.125 0.25 0.375 0.5
    285 950 760 CFM 955 896 841 773 701
    Sones 4 5 5 5 5
    285
    950
    760
    Ps (in. wg) CFM Sones
    0 955 4
    0.125 896 5
    0.25 841 5
    0.375 773 5
    0.5 701 5
    • Greenheck Fan Corporation certifies that the SP models shown herein are licensed to bear the AMCA seal.
    • The ratings shown are based on tests and procedures performed in accordance with AMCA Publication 211 and AMCA Publication 311 and comply with the requirements of the AMCA Certified Ratings Program.
    • The SP models are not AMCA certified with 50 hertz motors.


    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget