| Shipping Type | Order By |
|---|---|
|
Standard Ground Small Parcel FREE - On orders over $25 View Transit Map |
7:00 PM CST |
|
Next Day Air (Calculated at checkout) |
3:00 PM CST |
|
Standard Ground Freight FREE - On orders over $25 |
1:00 PM CST |
| Shipping Type | Order By |
|---|---|
|
Standard Ground Small Parcel FREE - On orders over $25 View Transit Map |
7:00 PM CST |
|
Next Day Air (Calculated at checkout) |
3:00 PM CST |
|
Standard Ground Freight FREE - On orders over $25 |
1:00 PM CST |
To calculate the CFM required to adequately ventilate an area, we divide the room volume by the appropriate “Minutes per Change” value.
Airflow (CFM) per Fan
Starred items represent required fields.
Non-Ducted 0.05" to 0.20"
Ducted 0.20" to 0.40" per 100 feet of duct (assuming duct air velocity falls within 1,000 to 1,800 feet per minute)
Fittings 0.08" per fitting (elbow, register, grill, damper, louver, duct turn, etc.)
Kitchen Hood Exhaust 0.625" to 1.50"
Important: Static pressure requirements are significantly affected by the amount of make-up air supplied to an area. Insufficient make-up air will increase static pressure and reduce the amount of air that will be exhausted. Remember, for each cubic foot of air exhausted, one cubic foot of air must be supplied.
| SKU | VOLTAGE | MOTOR PHASE | CFM RANGE | GRILLE LENGTH x WIDTH | OUTLET WIDTH x HEIGHT | OUTLET DIAMETER | PRICE | LEAD TIME | ||
|---|---|---|---|---|---|---|---|---|---|---|
|
Model:
SP-B
Model / Size:
SP-B150
|
115 | 1 | 92-160 | 14 7/8 x 13 1/4 in | - | 6 in | $198.00 |
In stock
2209 on Hand
|
Add to Compare List |
|
|
Model:
SP-B
Model / Size:
SP-B50
|
115 | 1 | 29-67 | 14 7/8 x 13 1/4 in | - | 6 in | $122.00 |
In stock
1143 on Hand
|
Add to Compare List |
|
|
Model:
SP-B
Model / Size:
SP-B110
|
115 | 1 | 37-130 | 14 7/8 x 13 1/4 in | - | 6 in | $154.00 |
In stock
892 on Hand
|
Add to Compare List |
|
|
Model:
SP-B
Model / Size:
SP-B90
|
115 | 1 | 57-104 | 14 7/8 x 13 1/4 in | - | 6 in | $161.00 |
In stock
2772 on Hand
|
Add to Compare List |
|
|
Model:
SP-B
Model / Size:
SP-B80
|
115 | 1 | 46-94 | 14 7/8 x 13 1/4 in | - | 6 in | $138.00 |
In stock
2792 on Hand
|
Add to Compare List |
|
|
Model:
SP-B
Model / Size:
SP-B70
|
115 | 1 | 35-89 | 14 7/8 x 13 1/4 in | - | 6 in | $161.00 |
In stock
1048 on Hand
|
Add to Compare List |
|
|
Model:
SP-B
Model / Size:
SP-B110
|
115 | 1 | 50-133 | 14 7/8 x 13 1/4 in | - | 6 in | $154.00 |
In stock
4161 on Hand
|
Add to Compare List |
|
|
Model:
SP-B
Model / Size:
SP-B200
|
115 | 1 | 128-197 | 14 7/8 x 13 1/4 in | - | 6 in | $226.00 |
In stock
1657 on Hand
|
Add to Compare List |
|
|
Model:
SP-B
Model / Size:
SP-B80
|
115 | 1 | 98-130 | 14 7/8 x 13 1/4 in | 8 x 6 in | - | - |
Obsolete
|
||
|
Model:
SP-B
Model / Size:
SP-B110
|
115 | 1 | 98-130 | 14 7/8 x 13 1/4 in | 8 x 6 in | - | - |
Obsolete
|
||
|
Model:
SP-B
Model / Size:
SP-B80
|
115 | 1 | 46-94 | 14 7/8 x 13 1/4 in | - | 6 in | - |
Obsolete
|
||
|
Model:
SP-B
Model / Size:
SP-B110
|
115 | 1 | 98-130 | 14 7/8 x 13 1/4 in | 8 x 6 in | - | - |
Obsolete
|
||
|
Model:
SP-B
Model / Size:
SP-B110
|
115 | 1 | 50-133 | 14 7/8 x 13 1/4 in | - | 6 in | - |
Obsolete
|
||
|
Model:
SP-B
Model / Size:
SP-B80
|
115 | 1 | 98-130 | 14 7/8 x 13 1/4 in | 8 x 6 in | - | - |
Obsolete
|
||
|
Model:
SP-B
Model / Size:
SP-B80
|
115 | 1 | 98-130 | 14 7/8 x 13 1/4 in | 8 x 6 in | - | - |
Obsolete
|
Low profile bathroom exhaust fan, Model SP-B features a forward-curved wheel for low sound and high efficiency. Units are ideal for residential, multi-family or hotel applications.
Low profile bathroom exhaust fan, Model SP-B features a forward-curved wheel for low sound and high efficiency. Units are ideal for residential, multi-family or hotel applications.
Low profile bathroom exhaust fan, Model SP-B features a forward-curved wheel for low sound and high efficiency. Units are ideal for residential, multi-family or hotel applications.
Low profile bathroom exhaust fan, Model SP-B features a forward-curved wheel for low sound and high efficiency. Units are ideal for residential, multi-family or hotel applications.
Low profile bathroom exhaust fan, Model SP-B features a forward-curved wheel for low sound and high efficiency. Units are ideal for residential, multi-family or hotel applications.
Low profile bathroom exhaust fan, Model SP-B features a forward-curved wheel for low sound and high efficiency. Units are ideal for residential, multi-family or hotel applications.
Low profile bathroom exhaust fan, Model SP-B features a forward-curved wheel for low sound and high efficiency. Units are ideal for residential, multi-family or hotel applications.
Low profile bathroom exhaust fan, Model SP-B features a forward-curved wheel for low sound and high efficiency. Units are ideal for residential, multi-family or hotel applications.
Low profile bathroom exhaust fan, Model SP-B features a forward-curved wheel for low sound and high efficiency. Units are ideal for residential, multi-family or hotel applications. The motion sensor grille uses a passive infrared motion detector to automatically turn the fan on when a change in motion is sensed.
Low profile bathroom exhaust fan, Model SP-B features a forward-curved wheel for low sound and high efficiency. Units are ideal for residential, multi-family or hotel applications. The motion and humidity sensor grille automatically turns the fan on when a change in motion is sensed or when excess humidity is detected.
Our performance filter tool can help you choose the right product based on your performance requirements.