DETAILS
    Close

    Low Profile Bathroom Exhaust Fan, Model SP-B80

    Model SP ceiling exhaust fans are designed for clean air applications where low sound levels are desired.

    Ceiling exhaust fans designed for clean air applications where low sound levels are desired.

    Certifications:

    • AMCA Sound and Air Performance
    • UL/cUL 507
    SKU DESCRIPTION PRICE LEAD TIME
    Model: SP-B
    Model / Size: SP-B80
    Bathroom Exhaust Fan, Product # SP-B80-QD, 46-94 CFM $138.00
    In stock 
    3102 on Hand

    Add to Compare List
    Model: SP-B
    Model / Size: SP-B80
    Bathroom Exhaust Fan with Motion Grille, Low Profile, Model SP-B80M, 115V, 1Ph, 46-94 CFM -
    Obsolete 
    Model: SP-B
    Model / Size: SP-B80
    Bathroom Exhaust Fan with Motion and Humidity Grille, Low Profile, Model SP-B80MH, 115V, 1Ph, 46-94 CFM -
    Obsolete 
    Model: SP-B
    Model / Size: SP-B80
    TRUSpec SP-B80 Bathroom Exhaust Fan with Humidity Sensor, 115V, 1Ph, 98-130 CFM -
    Obsolete 
    Model: SP-B
    Model / Size: SP-B80
    TRUSpec SP-B80 Bathroom Exhaust Fan with Whole House Speed Control, 115V, 1Ph -
    Obsolete 
    Model: SP-B
    Model / Size: SP-B80
    TRUSpec SP-B80 Bathroom Exhaust Fan with Whole House Speed Control & Humidity Sensor, 115V, 1Ph -
    Obsolete 

    Component Parts

    The list of replacement parts on the following component list do not include any type of coating. If the part in the field for this unit is coated/painted, please contact the Aftermarket Parts team at 1-800-355-5354 for further assistance.

    Search: 
    Showing 1 to 7 of 7 entries
    Part Description Part # Part Name Part Category Unit Price Quantity Returnable Unit Subtotal Lead Time
    Power Pack includes Motor, Wheel & Venturi
    873438
    SP-B80 Replacement Power Pack, Product # 873438

    $120.91
    873438
    SP-B80 Replacement Power Pack, Product # 873438
    Power Packs $120.91 1
    $120.91 In-Stock 21 on hand
    1039948
    Motor, S33G182BB-22, 5 Watts, 1 Phase, Product # 1039948

    $114.42
    1039948
    Motor, S33G182BB-22, 5 Watts, 1 Phase, Product # 1039948
    Thru Bolt Motors $114.42 1
    $114.42 In-Stock 347 on hand
    Requires hub clip 456676
    473304
    Wheel, Plastic, 5/16 Inch Bore, CCW, Product # 473304

    $29.46
    473304
    Wheel, Plastic, 5/16 Inch Bore, CCW, Product # 473304
    Wheels $29.46 1
    $29.46 In-Stock 67 on hand
    456676
    Hub Spring Clip, SP-210-218|CSP-210-218, Product # 456676

    $1.42
    456676
    Hub Spring Clip, SP-210-218|CSP-210-218, Product # 456676
    Hardware $1.42 1
    $1.42 In-Stock 150 on hand
    653229
    Motor Mount, Venturi, SP-B50-200, Product # 653229

    $11.22
    653229
    Motor Mount, Venturi, SP-B50-200, Product # 653229
    Venturis $11.22 1
    $11.22 In-Stock 10 on hand
    486036
    Isolator Kit, SP Series, Contains Qty 4 each of shock mount bushing, ring, and mount. Product # 486036

    $16.80
    486036
    Isolator Kit, SP Series, Contains Qty 4 each of shock mount bushing, ring, and mount. Product # 486036
    Hardware $16.80 1
    $16.80 In-Stock 63 on hand
    484516
    Grille Assembly, Standard, Greenheck, Product # 484516

    $49.02
    484516
    Grille Assembly, Standard, Greenheck, Product # 484516
    Grilles $49.02 1
    $49.02 In-Stock 195 on hand