DETAILS
    Close

    TRUSpec SP-B110ES Bathroom Exhaust Fan with Humidity Sensor, 115V, 1Ph

    TRUSpec SP-B110ES Bathroom Exhaust Fan with Humidity Sensor, 115V, 1Ph

    OBSOLETE PRODUCT : Replacement Available
    Replacement unit option is listed below. Please review specs and size.

    Contact ceilingexhaustfans@greenheck.com for additional information.

    • Compact size for height restricted areas
    • ENERGY STAR rated
    • Certified performance (Air & Sound) at 0.4 in. wg and above
    • Shipping Type:
      Freight
    • Return Eligibility:
      Non-returnable, customized, or special-order item

    • Compact size for height restricted areas
    • ENERGY STAR rated
    • Certified performance (Air & Sound) at 0.4 in. wg and above
    • Shipping Type:
      Freight
    • Return Eligibility:
      Non-returnable, customized, or special-order item

    Following is the list of replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    SP-LP0511H
    MultiSPEC SP-LP0511H Low-Profile Exhaust Fan with Humidity Sensor SP-LP $152.00 EA $152.00 Consult Factory

    Featuring a TRUSpec Model SP-B110ES bundled with an integral humidity sensor, the SP-B110H is a humidity sensing, ENERGY STAR® certified bathroom exhaust fan designed to provide the lowest sound levels for bathroom exhaust. Featuring a low profile housing, this bathroom fan quietly ventilates your space using 70% energy than a standard fan, saving on energy costs. Humidty sensing bathroom fans are ideal for residential or commerical bathrooms. Includes a round standard outlet for quick, easy connections along with an integral damper preventing unwanted backdrafts.

    Low Profile Design

    The SP-B series offers a slimmed-down profile to make installing, even in the smallest places, a breeze.

    Humidity Sensing

    The integral humidity sensor automatically detects excess humidity in your space, turning the bathroom fan on ensuring the moisture is properly vented. The sensitivity is adjustable from 50% RH to 80% RH and also includes a built in 15 minute time delay.

    About ENERGY STAR®

    ENERGY STAR® is a market-based partnership formed to reduce greenhouse gas emissions through energy efficiency and make it easier for consumers to identify energy-efficient products that offer savings, performance, features, and comfort.

    To earn the ENERGY STAR label, products must meet strict energyefficient standards set by the U.S. Environmental Protection Agency (EPA) for energy consumption, air and sound performance.

    California Residents-

    Prop 65 Warning
    Specifications
    Grille Length x Width
    14 7/8 x 13 1/4 in
    Outlet Width x Height
    8 x 6 in
    Height
    9 in
    Depth
    13 1/4 in
    Weight
    17 lbs
    Application
    Exhaust General and Clean Air
    Bathroom Exhaust
    Mounting Position
    Horizontal
    Housing Material
    Galvanized Steel
    Drive Type
    Direct Drive
    Impeller Type
    Centrifugal Wheel
    Impeller Material
    Polypropylene
    Includes
    Backdraft damper
    Designer Grille
    Mounting brackets
    Humidity sensor
    Certifications
    ENERGY STAR® Certified
    AMCA Air & Sound
    UL 507
    Speed Controllable
    Yes
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    Shaded Pole
    Service Factor
    1
    Voltage
    115
    Hertz
    60
    Motor Enclosure
    n/a
    RPM
    950
    Thermal Protection
    AutoOverload
    Nominal Efficiency
    12
    Watts
    8
    Shipping Type
    Freight
    Package Depth
    17 in
    Package Height
    12 in
    Package Weight
    15 lbs
    Package Width
    14 in
    Features
    ENERGY STAR® Rated
    Humidity Sensor
    Warranty Length
    3 Years
    Performance
    CFM Range
    98-130
    FRPM Range
    760-950
    Max. Operating Amps
    0.16
    Ps (in. wg) 0 0.1 0.125 0.25 0.375 0.5 0.625 0.75
    30 650 520 CFM 130 118 115 100 86 73 58 37
    Sones 1.5 1.5 1.5 2 2.5 3 3.5 4
    30
    650
    520
    Ps (in. wg) CFM Sones
    0 130 1.5
    0.1 118 1.5
    0.125 115 1.5
    0.25 100 2
    0.375 86 2.5
    0.5 73 3
    0.625 58 3.5
    0.75 37 4
    • Greenheck Fan Corporation certifies that the SP models shown herein are licensed to bear the AMCA seal.
    • The ratings shown are based on tests and procedures performed in accordance with AMCA Publication 211 and AMCA Publication 311 and comply with the requirements of the AMCA Certified Ratings Program.
    • The SP models are not AMCA certified with 50 hertz motors.
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories