FJI
The FJI is available in belt or direct drive for AMCA class 0, l or ll. Available system heights range from 7 ft (2.5 m) to 15 ft (4.5 m). Options are available for spark resistance, higher temperature or corrosive exhausts. Applications include food packaging, welding, paint systems, and wastewate