SBE
The SBE is a belt-driven propeller fan for wall mount applications, exhausting high volumes of clean air at low static pressures. Units feature fabricated steel propellers.
- 300 to 86,850 cfm
- Up to 1.0 in. wg.
Certifications:
UL/cUL 705
AMCA licensed for FEI, Air & Sound Performance
HCAI Seismic Certified
- Catalogs
-
Instruction Manuals
- Sidewall Propeller Fans (#471755 IOM)
- Modelo SBE/SBS (Spanish #469763 IOM)
- Sidewall Propeller Fan (#479827) (English and Arabic)
- Damper Guard For Wall Mounted Fans (#452583 IOM)
- Wall Housing Sizes 8 - 54 (#471832 IOM)
- Wall Mount Collar for Sidewall Propeller Fans (#451424 IOM)
- Weatherhood (#472040 IOM)
- Vari-Green Drive (#481200 IOM)
- Specifications
-
Drawings
-
STATIC MODEL DOWNLOAD3D CAD2D CAD
SBE
-
- Application Information
- Videos
- Other Product Information
- Warranty
- Project Profiles