RBCS
The RBCS is a belt drive, axial fan for roof-mount supply applications. Fan propellers are constructed of cast aluminum airfoil blades, with fabra hood-style aluminum or steel housings.
- 1,025 to 79,700 cfm
- Up to 1.0 in. wg.
Certifications:
UL/cUL 705
AMCA licensed for FEI, Air & Sound Performance
HCAI Seismic Certified
High Wind Rated (Miami-Dade NOA certified)
- Catalogs
- Instruction Manuals
-
Drawings
-
STATIC MODEL DOWNLOAD3D CAD2D CAD
RBCS
-
- Application Information
- Other Product Information
- Warranty