RBCF
A belt drive, roof-mounted axial fan; the RBCF is for filtered supply applications. Fans feature cast aluminum airfoil blade propellers and a fabra hood-style housing constructed of steel or aluminum.
- 920 to 57,460 cfm
- Up to 1.0 in. wg.
Certifications:
UL/cUL 705
AMCA licensed for FEI, Air & Sound Performance
HCAI Seismic Certified
High Wind Rated (Miami-Dade NOA certified)
- Catalogs
- Instruction Manuals
- Specifications
-
Drawings
-
STATIC MODEL DOWNLOAD3D CAD2D CAD
RBCF
-
- Application Information
- Other Product Information
- Warranty