Experience Best-In-Class Product Selection with:

eCAPSeCAPS

RDU

Model RDU is a direct drive, roof mount axial fan suitable for general clean air exhaust applications where the unit exhausts air up and away from the roof surface. Units feature a steel housing, with a cast aluminum propeller.

  • 3,700 to 43,400 cfm
  • Up to 0.75 in. wg.