Experience Best-In-Class Product Selection with:

eCAPSeCAPS

TAUB-CA

This belt drive model has a welded housing, powder coating with cast aluminum hub and blades. Typical applications include clean air, fume exhaust, and spark resistant construction. Features include a belt tube and bearing cover protecting drives from airstream, butterfly dampers with a rolled edge for increased strength, and gasket covered edges for quiet closure. The model has a maximum operating temperature of 180 °F.

  • 2,800 to 72,000 cfm
  • Up to 1.5 in. wg