RBCE
An RBCE belt drive, roof mounted axial fan is for applications exhausting relatively clean air. Fan propellers are cast aluminum airfoil blades, with fabra hood-style aluminum or steel housings.
- 830 to 78,000 cfm
- Up to 1.0 in. wg.
Certifications:
UL/cUL 705
AMCA licensed for FEI, Air & Sound Performance
HCAI Seismic Certified
High Wind Rated (Miami-Dade NOA certified)
- Catalogs
- Specifications
-
Drawings
-
STATIC MODEL DOWNLOAD3D CAD2D CAD
RBCE
-
- Application Information
- Videos
- Other Product Information
- Warranty