Experience Best-In-Class Product Selection with:

eCAPSeCAPS

LB

Model LB is a belt drive, fabra hood-style fan, designed for roof mounting in clean air exhaust applications, where height and aesthetics are a concern. The units feature a backward-inclined wheel, with a low silhouette housing.

  • 950 to 37500 cfm
  • Up to 2.125 in. wg.

Certifications:

UL/cUL 705

AMCA licensed for FEI, Air & Sound Performance

Purchase Options: