FJI
The FJI is available in belt or direct drive for AMCA class 0, l or ll. Available system heights range from 7 ft (2.5 m) to 15 ft (4.5 m). Options are available for spark resistance, higher temperature or corrosive exhausts. Applications include food packaging, welding, paint systems, and wastewater treatment exhaust systems among others.
- 200 to 18,000 cfm per fan
- Up to 9 in. wg
- AMCA Spark B or C resistant construction (available)
- 500°F max temperature (continuous)
Certifications:
UL/cUL Listed for Electrical (UL/cUL 705)
AMCA licensed for FEI, Air & Sound Performance
- Catalogs
- Instruction Manuals
- Specifications
-
Drawings
-
STATIC MODEL DOWNLOAD3D CAD2D CADFJI
-