Narrow Results
You've Selected
- Remove Products » Kitchen Ventilation Systems
- Remove Products » Air Control » Dampers » Control Dampers » Commercial Control Dampers » Round Commercial Control Dampers
- Remove Products » Air Movement » Fans » Roof Mounted Fans » Hooded Axial Supply Fans
- Remove Products » Kitchen Ventilation Systems » Kitchen Ventilation Products » Kitchen Exhaust Hoods » Grease Hoods – Type I » Wall Canopy Hoods
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
- AMCA licensed for FEI & Air Performance (8)
- AMCA licensed for FEI, Air & Sound Performance (11)
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
- High Wind Rated available on select sizes and configurations (6)
- Integral Fire System Listed Per UL 300A (1)
- ISO 9001:2000 and ISO 14001:2004 certified (1)
- Listed to UL 710 (2)
- NSF Certified – Standard 2 (7)
- Seismic (6)
- Seismic Rated available on select sizes and configurations (6)
- UL Certified 60730-1 Standard (2)
- UL Certified CSA-E60730-1 Standard (2)
- UL/cUL 705 (16)
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
- ASHRAE 90.1 (2)
- ASME (2)
- Built in accordance to IMC 507 (1)
- Built in accordance to NFPA 96 (2)
- Built in accordance to NFPA 96, NFPA 70 / NEC, and the Uniform Pluming Code (2)
- California Title 24 (2)
- Canadian Electrical Code (CEC) (2)
- Complies with IMC 507.1.1 (1)
- IECC (International Energy Conservation Code) (2)