Narrow Results
You've Selected
- Remove Products » Air Movement » Fans » Roof Mounted Fans » Centrifugal Supply Fans
- Remove Products » Kitchen Ventilation Systems » Kitchen Ventilation Products
- Remove Products » Air Control » Dampers » Life Safety Dampers » Corridor Fire Smoke Dampers
- Remove Products » Air Distribution » Grilles, Registers & Diffusers » Stainless Steel Products » Return Grilles » XG-CC5FSS Series
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
- AMCA Air Performance (1)
- AMCA licensed for FEI & Air Performance (8)
- AMCA licensed for FEI, Air & Sound Performance (6)
- Built in accordance to IMC 505 (1)
- Built in accordance to IMC 507 (1)
- Built in accordance to NFPA 96 and IMC 507 (4)
- California State Fire Marshal (Listing # 3225-0981:0106) (1)
- California State Fire Marshal (Listing # 3230-0981:0105) (1)
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
- High Wind Rated available on select sizes and configurations (1)
- Integral Fire System Listed Per UL 300A (1)
- ISO 9001:2000 and ISO 14001:2004 certified (1)
- Listed to UL 710 (2)
- NSF Certified – Standard 2 (7)
- Seismic (6)
- Seismic Rated available on select sizes and configurations (1)
- UL 555 and UL 555S (Listing #R13317) (1)
- UL Certified 60730-1 Standard (2)
- UL Certified CSA-E60730-1 Standard (2)
- UL/cUL 705 (11)
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
- International Building Code (IBC) (1)
- Meets requirements of NFPA 17A (5)
- Meets requirements of NFPA 96 (5)
- National Electrical Code (NEC) (2)
- National Fire Protection Association (NFPA 80, 90A, 92, 101, and 105) (1)
- NEMA (2)
- New York City Department of Buildings (MEA) (5)
- NFPA 96 (3)