Melink Intelli-Hood System
The Melink® Intelli-Hood® uses both heat sensors and optic sensors to monitor the cooking operation and modulate the airflow. The optic sensors provide additional control, especially in large cooking batteries containing steamers, kettles and other similar appliances that produce a lot of smoke or steam.
- Optic Sensors
- Professional Service - includes a factory start-up
- Control Large Systems
- Reduces airflow by 50% or more
Certifications:
Complies with IMC 507.1.1
UL/ULC Listed per UL 710
UL/ULC Lister Per UL2017