- Cold-Weather Certified (2)
- Complies with IECC C403.2.8 (1)
- Complies with IMC 507.1.1 (4)
- Complies with UL 507 Standard for Electric Fans (1)
- CSA Certified (4)
- ETL (1)
- HCAI Seismic Certification available on select sizes and configurations (2)
- HCAI Seismic Certified (1)
- High Temp (2)
- High Wind and Hurricane (6)
- Home Ventilating Institute (HVI) (4)
- Integral Fire System Listed Per UL 300A (1)
- ISO 9001:2000 and ISO 14001:2004 certified (1)
- Listed to UL 710 (2)
- NSF Certified – Standard 2 (7)
- Seismic (6)
- UL 1996 (3)
- UL 2043 (Listing # R39668) (5)
- UL 555 (Listing # R13317) (1)
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
- ASHRAE 62.1 (1)
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
- International Building Code (IBC) (1)
- Meets requirements of NFPA 17A (5)
- Meets requirements of NFPA 96 (5)
- National Electrical Code (NEC) (2)
- National Fire Protection Association (NFPA 80, 90A, and 101) (1)
- NEMA (2)
- New York City Department of Buildings (MEA) (5)
- NFPA 96 (3)