Steam Coils
Standard steam and non-freeze steam distributing coils are available in 5/8-inch OD copper tubes, up to .049 thickness, one- or two-row coils with aluminum or copper fins. Casing options include flanged, pitched, end plates only, and inverted side plate flanges in galvanized, stainless steel, and copper materials. Same or opposite end connection circuiting available.