Chilled and Hot Water Coils
Chilled and hot water coils are available in 1-, 5/8-, 1/2-, and 3/8-inch OD copper tubes with aluminum or copper fins. Casing options include flanged, slip and drive, end plates only, and inverted side plate flanges in galvanized, stainless steel, and copper materials. Universal connections available.