ABD
Model ABD is an automatic balancing damper designed to maintain a constant airflow volume in HVAC applications. The damper blade is calibrated to automatically adjust to changing pressures. The ABD is for use in both supply and exhaust applications.
- Pressure: 0.2 in. wg to 2 in. wg (0.05 kPa to 0.5 kPa)
- Airflow Range:25 cfm to 425 cfm (.012 cubic meter per second to .201 cubic meter per second)
- Temperature: 25°F to 150°F (-4°C to 65°C)
Certifications:
UL 2043 (Listing #R39668)
- Submittals
- Catalogs
- Instruction Manuals
- Specifications
-
Drawings
-
STATIC MODEL DOWNLOAD3D CAD2D CAD
ABD
-
- Videos
- Other Product Information
- Warranty