Our office will be closed Monday, September 7th, in observance of Labor Day. Orders will resume shipping Tuesday, September 8th.

  DETAILS
    Close

    Sidewall Propeller Exhaust Fan, Product # SE1-10-DGEX-QD, 626-924 CFM

    Sidewall Propeller Exhaust Fan, Product # SE1-10-DGEX-QD, 626-924 CFM

    • Speed controllable, with up to 30% turndown
    • 10 inch aluminum propeller offering superior corrosion resistance
    • 15 x 15 inch fan panel with prepunched mounting holes for easy installation and precise alignment
    • Shipping Type:
      Parcel
    • Return Eligibility:
      Returnable within 60 days of shipment
    $482.00
    25 Days
    Lead Time 
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    • Speed controllable, with up to 30% turndown
    • 10 inch aluminum propeller offering superior corrosion resistance
    • 15 x 15 inch fan panel with prepunched mounting holes for easy installation and precise alignment
    • Shipping Type:
      Parcel
    • Return Eligibility:
      Returnable within 60 days of shipment

    Model SE1, direct drive, sidewall propeller exhaust fans provide general ventilation in commercial and industrial applications. Units feature corrosion resistant aluminum propellers and are ideal for quietly exhausting air in schools, storage facilities, and manufacturing and assembly areas.

    • Galvanized steel drive frame with one-piece drawn venturi for structural rigidity
    • Zinc plated, heavy welded wire guard
    • Permanent embossed aluminum nameplate for exact model and serial number identification

    California Residents-

    Prop 65 Warning
    Specifications
    Base/Panel Length X Width
    15 x 15 in
    Impeller Diameter
    10 in
    Damper Width x Damper Height
    12 x 12 in
    Inlet Diameter
    10 3/8 in
    Width
    15 in
    Height
    15 in
    Weight
    16 lbs
    Application
    Exhaust General and Clean Air
    Mounting Position
    Vertical
    Housing Material
    Galvanized Steel
    Drive Type
    Direct Drive
    Impeller Type
    Propeller
    Impeller Material
    Aluminum
    Certifications
    AMCA Sound & Air
    UL/cUL 705
    Speed Controllable
    Yes
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    Shaded Pole
    Service Factor
    1
    Voltage
    115
    HP
    1/12
    Hertz
    60
    Motor Enclosure
    n/a
    RPM
    1550
    Thermal Protection
    AutoOverload
    Nominal Efficiency
    32
    Watts
    33
    Shipping Type
    Parcel
    Package Depth
    17 in
    Package Height
    14 in
    Package Weight
    17 lbs
    Package Width
    17 in
    Warranty Length
    1 Year
    Performance
    CFM Range
    626-924
    FRPM Range
    1050-1550
    Ps (in. wg) 0 0.125
    0.0833 0.02 1050 1050 CFM 626 -
    Sones 3.2 -
    Bhp 0.017 -
    0.0833 0.05 1350 1050 CFM 805 616
    Sones 4.9 5.6
    Bhp 0.036 0.047
    0.0833 0.07 1550 1050 CFM 924 763
    Sones 5.9 6.6
    Bhp 0.054 0.071
    0.0833 0.0833 0.0833
    0.02 0.05 0.07
    1050 1350 1550
    1050 1050 1050
    Ps (in. wg) CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp
    0 626 3.2 0.017 805 4.9 0.036 924 5.9 0.054
    0.125 - - - 616 5.6 0.047 763 6.6 0.071
    • Greenheck Fan Corporation certifies that the model shown herein is licensed to bear the AMCA seal. The ratings shown are based on tests and procedures performed in accordance with AMCA Publication 211 and AMCA Publication 311 and comply with the requirements of the AMCA Certified Ratings Program.
    • Performance certified is for installation type A: Free inlet, Free outlet.
    • Power rating (Bhp/kW) does not include transmission losses.
    • Performance ratings do not include the effects of appurtenances (accessories).
    • The sound ratings shown are loudness values in fan sones at 5 ft. (1.5 m) in a hemispherical free field calculated per AMCA Standard 301. Values shown are for installation type A: free inlet hemispherical sone levels.
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories