DETAILS
    Close

    Centrifugal Upblast Exhaust Fan, Product # CUBE-120-LMD119GQD, 553-2043 CFM

    Centrifugal Upblast Exhaust Fan, Product # CUBE-120-LMD119GQD, 553-2043 CFM

    • 19 x 19 inch base with prepunched mounting holes for easy attachment to roof curb
    • Multiple motor and drive options available to meet any performance and application need
    • 15.5 x 15.5 inch recommended roof opening
    • Shipping Type:
      Freight
    $1,251.00
    In stock 
    6 on Hand
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    • 19 x 19 inch base with prepunched mounting holes for easy attachment to roof curb
    • Multiple motor and drive options available to meet any performance and application need
    • 15.5 x 15.5 inch recommended roof opening
    • Shipping Type:
      Freight

    Model CUBE is an aluminum exhaust fan specifically designed for roof or sidewall mounted applications where contaminated or grease laden exhaust air can be discharged directly upward, away from the roof or wall surface. The fans feature a one piece windband continuously welded to curb cap and double studded isolators for true vibration isolation. Ideal for new installations or for retrofit, replacement applications. Curb adapters and reducers available to eliminate the need to field fabricate transitions when there is an existing roof curb.

    • Centrifugal wheel provides high-efficiency and minimal sound
    • One-piece aluminum windband with rolled bead provides extra rigidity
    • Cooling fins located on top of fan wheel draw outside air through a large breather tube directly into the motor compartment extending motor life
    • Windband is continually welded to the curb cap and drain trough for leakproof construction
    • Machine cast pulleys are adjustable for final system balancing
    • Permanent embossed aluminum nameplate for exact model and serial number identification
    • Motor, belt and pulleys shipped loose for field assembly

    Similar to:

    1. Soler & Palau STXB-12

    California Residents-

    Prop 65 Warning
    Specifications
    Base/Panel Length X Width
    19 x 19 in
    Curb Cap Size
    19 in
    Impeller Diameter
    13 1/2 in
    Roof Opening Width x Roof Opening Length
    15 1/2 x 15 1/2 in
    Base Height
    1 3/4 in
    Damper Width x Damper Height
    12 x 12 in
    Bearing Size
    3/4 in
    Height
    28 1/4 in
    Weight
    49 lbs
    Overall Diameter
    24 7/8 in
    Application
    Exhaust General and Clean Air
    Exhaust Grease-Laden Air
    Housing Material
    Spun Aluminum
    Drive Type
    Belt Drive
    Impeller Type
    Centrifugal Wheel
    Impeller Material
    Aluminum
    Includes
    Disconnect switch
    Certifications
    UL/cUL 705 Listed - Supplement SC - "Power Ventilators for Restaurant Exh. Appliances" (Formerly UL 762)
    AMCA Sound & Air
    Drive Package Description
    No drive package included
    Required Accessory
    Roof curb for new roof installations
    Motor Included
    No
    Shipping Type
    Freight
    Package Depth
    30 in
    Package Height
    31 in
    Package Weight
    49 lbs
    Package Width
    30 in
    Warranty Length
    1 Year
    Performance
    CFM Range
    553-2043
    FRPM Range
    690-1730
    Ps (in. wg) 0 0.125 0.25 0.375 0.5 0.625 0.75 0.875 1 1.25 1.5
    1/4 0.04 770 690 CFM 909 787 626 - - - - - - - -
    Sones 4.8 5 5.1 - - - - - - - -
    Bhp 0.035 0.04 0.043 - - - - - - - -
    1/4 0.08 960 770 CFM 1134 1034 935 800 - - - - - - -
    Sones 5.9 6.4 6.4 6.3 - - - - - - -
    Bhp 0.067 0.074 0.08 0.083 - - - - - - -
    1/4 0.16 1200 960 CFM 1417 1335 1258 1181 1079 955 776 - - - -
    Sones 8.1 8.6 9.1 9.1 9.1 8.9 8.9 - - - -
    Bhp 0.13 0.14 0.15 0.16 0.16 0.16 0.15 - - - -
    1/4 0.31 1490 1200 CFM 1759 1693 1630 1568 1506 1436 1354 1267 1153 - -
    Sones 12.1 12.6 132 13.7 13.8 14 14 14 13.8 - -
    Bhp 0.25 0.26 0.27 0.28 0.29 0.3 0.31 0.31 0.31 - -
    1/3 0.06 850 710 CFM 1004 892 765 553 - - - - - - -
    Sones 5.3 5.6 5.6 5.6 - - - - - - -
    Bhp 0.047 0.053 0.057 0.055 - - - - - - -
    1/3 0.98 1060 850 CFM 1252 1160 1074 968 828 - - - - - -
    Sones 6.6 7.1 7.3 7.3 7.1 - - - - - -
    Bhp 0.091 0.98 0.11 0.11 0.11 - - - - - -
    1/3 0.21 1320 1060 CFM 1559 1484 1413 1344 1265 1171 1057 906 - - -
    Sones 9.9 10.5 11 1.2 11.2 11.2 11.1 11 - - -
    Bhp 0.17 0.18 0.19 0.2 0.21 0.21 0.21 0.21 - - -
    1/3 0.41 1640 1320 CFM 1936 1876 1818 1761 1705 1649 1585 1512 143 1236 -
    Sones 14.2 14.8 15.3 16 16.3 16.5 16.7 16.8 16.8 16.6 -
    Bhp 0.34 0.35 0.36 0.37 0.38 0.39 0.4 0.41 0.41 0.41 -
    1/2 0.07 900 720 CFM 1063 956 844 681 - - - - - - -
    Sones 5.6 6 6 5.9 - - - - - - -
    Bhp 0.055 0.062 0.067 0.067 - - - - - - -
    1/2 0.13 1120 900 CFM 1322 1236 1153 1061 946 778 - - - - -
    Sones 7.1 7.6 7.9 8 7.7 7.9 - - - - -
    Bhp 0.11 0.11 0.12 0.13 0.13 0.13 - - - - -
    1/2 0.25 1390 1120 CFM 1641 1570 1503 1437 1370 1284 1191 1071 908 - -
    Sones 10.8 11.4 11.9 12.2 12.3 12.4 12.3 12.2 12 - -
    Bhp 0.2 0.21 0.22 0.23 0.24 0.25 0.25 0.25 0.24 - -
    1/2 0.48 1730 1390 CFM 2043 1985 1929 1876 1822 1770 1717 1649 1579 1416 1190
    Sones 15.6 16.2 16.8 17.4 18 18.3 18.5 18.8 18.8 18.7 18.5
    Bhp 0.39 0.41 0.42 0.43 0.44 0.45 0.47 0.47 0.48 0.48 0.47
    1/4 1/4 1/4 1/4 1/3 1/3 1/3 1/3 1/2 1/2 1/2 1/2
    0.04 0.08 0.16 0.31 0.06 0.98 0.21 0.41 0.07 0.13 0.25 0.48
    770 960 1200 1490 850 1060 1320 1640 900 1120 1390 1730
    690 770 960 1200 710 850 1060 1320 720 900 1120 1390
    Ps (in. wg) CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp
    0 909 4.8 0.035 1134 5.9 0.067 1417 8.1 0.13 1759 12.1 0.25 1004 5.3 0.047 1252 6.6 0.091 1559 9.9 0.17 1936 14.2 0.34 1063 5.6 0.055 1322 7.1 0.11 1641 10.8 0.2 2043 15.6 0.39
    0.125 787 5 0.04 1034 6.4 0.074 1335 8.6 0.14 1693 12.6 0.26 892 5.6 0.053 1160 7.1 0.98 1484 10.5 0.18 1876 14.8 0.35 956 6 0.062 1236 7.6 0.11 1570 11.4 0.21 1985 16.2 0.41
    0.25 626 5.1 0.043 935 6.4 0.08 1258 9.1 0.15 1630 132 0.27 765 5.6 0.057 1074 7.3 0.11 1413 11 0.19 1818 15.3 0.36 844 6 0.067 1153 7.9 0.12 1503 11.9 0.22 1929 16.8 0.42
    0.375 - - - 800 6.3 0.083 1181 9.1 0.16 1568 13.7 0.28 553 5.6 0.055 968 7.3 0.11 1344 1.2 0.2 1761 16 0.37 681 5.9 0.067 1061 8 0.13 1437 12.2 0.23 1876 17.4 0.43
    0.5 - - - - - - 1079 9.1 0.16 1506 13.8 0.29 - - - 828 7.1 0.11 1265 11.2 0.21 1705 16.3 0.38 - - - 946 7.7 0.13 1370 12.3 0.24 1822 18 0.44
    0.625 - - - - - - 955 8.9 0.16 1436 14 0.3 - - - - - - 1171 11.2 0.21 1649 16.5 0.39 - - - 778 7.9 0.13 1284 12.4 0.25 1770 18.3 0.45
    0.75 - - - - - - 776 8.9 0.15 1354 14 0.31 - - - - - - 1057 11.1 0.21 1585 16.7 0.4 - - - - - - 1191 12.3 0.25 1717 18.5 0.47
    0.875 - - - - - - - - - 1267 14 0.31 - - - - - - 906 11 0.21 1512 16.8 0.41 - - - - - - 1071 12.2 0.25 1649 18.8 0.47
    1 - - - - - - - - - 1153 13.8 0.31 - - - - - - - - - 143 16.8 0.41 - - - - - - 908 12 0.24 1579 18.8 0.48
    1.25 - - - - - - - - - - - - - - - - - - - - - 1236 16.6 0.41 - - - - - - - - - 1416 18.7 0.48
    1.5 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - 1190 18.5 0.47
    • Greenheck Fan Corporation certifies that the model shown herein is licensed to bear the AMCA Seal.
    • The ratings shown are based on tests and procedures performed in accordance with AMCA Publication 211 and AMCA Publication 311 and comply with the requirements of the AMCA Certified Ratings Program.
    • Performance certified is for installation type A: Free inlet, Free outlet.
    • Power rating (BHP/kW) includes transmission losses.
    • Performance ratings do not include the effects of appurtenances (accessories).
    • The sound ratings shown are loudness values in fan sones at 5 ft. (1.5 m) in a hemispherical free field calculated per AMCA Standard 301. Values shown are for installation type A: free inlet hemispherical sone levels.
    Videos

    Common methods for tensioning a rooftop exhaust fan belt

    Centering a wheel on a spun aluminum rooftop exhaust fan

    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget